(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve (Part Numbers)

SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve

A high pressure, high capacity valve with an extremely long service life and quiet switching.

[Features]
· The solenoid's movable iron core is immersed in and lubricated by oil. Being a cushioned wet type solenoid, it suffers little from wear and friction, giving it a long service life.
· Quiet switching.
· Being a wet type solenoid, the movable iron core produces very little sound when switching, helping achieve quiet operation.
· For high pressures and large capacities. Features little pressure loss.
· Features a mechanism which thoroughly compensates for fluid reaction forces and a mechanism for preventing pressure loss. This helps deliver the largest capacity and lowest pressure loss rates in its class.
· Simple wiring.
· Simple coil replacement.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS-G03-C5-R-C1-J22

Part Number
SS-G03-C5-R-C1-J22
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Nominal Diameter Flow channel form at transition Shockless Shape Surgeless Form Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Design number Applicable Form Solenoid Section Voltage
(V)
1 Piece(s) 12 Day(s) or more -Electromagnetic Valve Main Body35MPa130[All Ports Open Type] All port closeAC100VSprings CenterDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type03 size-Not CompliantNot CompliantNoAvailableNot CompliantNoJ22---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SS-G03-C5-R-C1-J22 in the SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve series.

Products like this...

Part Number
SS-G01-A3X-R-C2-31
SS-G01-A3X-R-C230-31
SS-G01-C5-R-C1-31
SS-G03-C6-R-C2-J22
SS-G03-C6-R-D2-22
SS-G03-E3X-R-C2-22
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Nominal Diameter Flow channel form at transition Shockless Shape Surgeless Form Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Design number Applicable Form Solenoid Section Voltage
(V)
1 Piece(s) 16 Day(s) or more 10Electromagnetic Valve Main Body35MPa80PABT OpenAC200V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeCloseNot CompliantNot CompliantNoAvailableNot CompliantNo31---
1 Piece(s) 12 Day(s) or more 10Electromagnetic Valve Main Body35MPa80PABT OpenAC220V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeCloseNot CompliantNot CompliantNoAvailableNot CompliantNo31---
1 Piece(s) 12 Day(s) or more -Electromagnetic Valve Main Body35MPa100[All Ports Open Type] All port closeAC100VSprings CenterDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 size-Not CompliantNot CompliantNoAvailableNot CompliantNo31---
1 Piece(s) 12 Day(s) or more -Electromagnetic Valve Main Body35MPa130ABT ConnectionAC200VSprings CenterDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type03 size-Not CompliantNot CompliantNoAvailableNot CompliantNoJ22---
1 Piece(s) 12 Day(s) or more 10Electromagnetic Valve Main Body35MPa160ABT ConnectionDC24VSprings CenterDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type03 size-Not CompliantNot CompliantNoAvailableNot CompliantNo22---
1 Piece(s) 12 Day(s) or more 10Electromagnetic Valve Main Body35MPa130PABT OpenAC200V[No-Spring Detent] DetentDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type03 sizeCloseNot CompliantNot CompliantNoAvailableNot CompliantNo22---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)