(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

F900 Fitting - FINELOK・PURE (Reducing Straight Union) (Part Numbers)

F900 Fitting - FINELOK・PURE (Reducing Straight Union)

[Features]
・ Since the tube size is displayed on the body, you can check the size at a glance
・ The body's seal has a fine super finish, so it is a metal type, yet highly airtight
・ Since the thread section of the nut is silver plated, seizure of the screw does not occur
・ The double ring's unique interlocking work effectively plastically deforms the ring and firmly compresses the tube, resulting in extremely high pressure resistance

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

F900-F-19.05-9.52

Part Number
F900-F-19.05-9.52
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 53 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Air
Connection Type Pipe⇔Pipe, different diameters Types of connection, The pipes have different diameter Straight Union Material of Applicable Pipe Stainless Steel
Applicable Pipe Outer Dia. D (D1)(Ø) 19.05 Applicable Pipe Outer Dia. D2(Ø) 9.52 Max. Operating Pressure(MPa) 16.2
Surface Treatment No Operating Temperature Range (Use at 14.9MPa)(°C) -196::350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)