(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Proximity Sensor [Built-in Amplifier] (GXL)

Micro Proximity Sensor [Built-in Amplifier] (GXL)

High performance, even in micro size. Since it is a finger-sized, it can be mounted anywhere, it will not suffer space restrictions.

[Features]
· High performance even in micro size.
· Can be installed anywhere. Since it is a finger-sized, it will not suffer installation restrictions.
· By reducing wiring man-hours, DC 2 wire type reduces the wiring cost to 2/3.
· Further there will be less wiring mistakes.
· Advantageous, especially when using many sensors.
· Bending durability is10 times (compared with existing), by preparing a flexible cable type.
· It is ideal for a movable part such as a robot arm.
· Cost and high performance realized at low price

Part Number

Configured Part Number is shown.

Part Number
GXL-8FU-R
GXL-8FUB
GXL-8FUI
GXL-8HU
GXL-8HU-R
GXL-8HUB
GXL-15FLU
GXL-15FLU-R
GXL-15FU
GXL-15FUB
GXL-15HLU
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection Type Sensor Case Material Maximum operating distance
(mm+%)
Standard detected subject
(mm)
Output operation Cable Frequency type Detection distance L1 details
(mm)
1 Piece(s) Quote Side detectionPBT Resin2.5±20Iron sheet 15 × 15 × t1Normally openBending-resistant cableStandard type0~1.8
1 Piece(s) Quote Side detectionPBT Resin2.5±20Iron sheet 15 × 15 × t1Normally closedStandard cableStandard type0~1.8
1 Piece(s) Quote Side detectionPBT Resin2.5±20Iron sheet 15 × 15 × t1Normally openStandard cableDifferent frequency type0~1.8
1 Piece(s) Quote Front Surface DetectionPBT Resin2.5±20Iron sheet 15 × 15 × t1Normally openStandard cableStandard type0~1.8
1 Piece(s) Quote Front Surface DetectionPBT Resin2.5±20Iron sheet 15 × 15 × t1Normally openBending-resistant cableStandard type0~1.8
1 Piece(s) Quote Front Surface DetectionPBT Resin2.5±20Iron sheet 15 × 15 × t1Normally closedStandard cableStandard type0~1.8
1 Piece(s) Quote Side detectionPBT Resin8±10Iron sheet 30 × 30 × t1Normally openStandard cableStandard type0~6.4
1 Piece(s) Quote Side detectionPBT Resin8±10Iron sheet 30 × 30 × t1Normally openBending-resistant cableStandard type0~6.4
1 Piece(s) Quote Side detectionPBT Resin5±10Iron sheet 20 × 20 × t1Normally openStandard cableStandard type0~4.0
1 Piece(s) Quote Side detectionPBT Resin5±10Iron sheet 20 × 20 × t1Normally closedStandard cableStandard type0~4.0
1 Piece(s) Quote Front Surface Detection[Polyarylate Resin] Polyethylene Terephthalate (PET)8±10Iron sheet 30 × 30 × t1Normally openStandard cableStandard type0~6.4

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Shield Non Shield Sensor Detection Surface Material Polyarylate Resin
Amplifier Built-in Type Acquired Standards CE / IEC / JEM Protection Structure (IEC) IP67
Output Non-contact DC 2-wire type Max. frequency response 1kHz Shock resistance(G) 100
Cable length(m) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)