(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cold Wing Nut (R Type)【1-1,300 Pieces Per Package】 (Part Numbers)

Cold Wing Nut (R Type)

[Material] Steel stainless steel
[Surface treatment] None trivalent chromate bright chromate plating chrome plating nickel plating chrome plating coating silver, copper, tin plated

Part Number

Configured Part Number is shown.

CHNHR-ST-M12

Part Number
CHNHR-ST-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height (H) D A

120 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1012[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric234820

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Hand tightening

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)