(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AZ Washer (Gray Rubber)【1-1,000 Pieces Per Package】 (Part Numbers)

AZ Washer (Gray Rubber)

[Type (application)] For fluids
[Type] Sealing Washer
[Surface treatment] None
[Surface treatment](Details) none
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 4 5 6
[Nominal Thread (M)] 4 5 6
[Thickness t (mm)] 3 3.5
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Outer diameter (mm)] 11.8 13 16

Part Number

Configured Part Number is shown.

WSPKY-SUS-M4

Part Number
WSPKY-SUS-M4
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)
1 Piece(s) 14 Day(s) or more Stainless Steel[Not Provided] No443Low Quantity (can be purchased from one)[Not Provided] No11.8

Loading...

  1. 1

Basic Information

Type Seal Washer Type (Application) For fluids

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)