(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LGS Screw Pan Head (D=7.5)【1,000 Pieces Per Package】 (Part Numbers)

LGS Screw Pan Head (D=7.5)

[Material] Steel SUS410
[Surface treatment] None, bright chromate plating

Part Number

Configured Part Number is shown.

Part Number
KTPN-410-M3.9-20
KTPN-410-M3.9-32
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 20

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 32

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 3.9 Material SUS410
Surface Treatment No Surface Treatment (Details) No Sales Unit Box/package
Detailed Shape Pan

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)