(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC servo MINAS E series motor MUMA type

Part Number

Configured Part Number is shown.

MUMA042P1S

Part Number
MUMA042P1S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Motor Unit Square Flange Size A(mm) 60 Rated Output(W) 400
Voltage Specifications AC200 Type Power Supply Three-Phase Reducer No
Resolution 10000 Electromagnetic Brakes No Axis Keyway/shaft end/center tap
Type Ultra-low inertia Rotary encoder specifications Incremental Oil Seals NA
Protection Structure IP65

Please check the type/dimensions/specifications of the part MUMA042P1S in the AC servo MINAS E series motor MUMA type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)