(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slim Type Safety / Door Switch [D4GS-N] (Part Numbers)

Slim Type Safety / Door Switch [D4GS-N]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • Slim Type Safety / Door Switch [D4GS-N]
  • On Sale Till 31/03/2025

[Features]
· IP67 compliant thin door switch.
· Slim type with 17 mm width (3 contacts).
· Possible to use on front or back surface due to reversible structure.
· Built-in switch available with 2 contacts and 3 contacts.
· Operation key uses a structure to absorb vibration and shocks using rubber in fitting hole.
· Protective structure IP67

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4GS-N2T

 
Part Number
D4GS-N2T
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetector Shape Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Cord / cable length
(m)
Details Type Function Mounting system Contact format Operating key insertion direction Built-in Switch Specification AC Rated Voltage DC Rated Voltage Specifications Door Switch Type
1 Piece(s) 16 Day(s) or more -[Others] Cam arm typeTUV / UL / CQC / EN606.8±3Mutual insulation double-throwDC125V / DC250V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionUpper insertion type2NCVertical-----

Loading...

  1. 1

Basic Information

Main Body Size Standard Environment Standard Operating Temperature Range(°C) -30::70
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4GS-N2T in the Slim Type Safety / Door Switch [D4GS-N] series.

Products like this...

Part Number
D4GS-N1T
D4GS-N1T-3
D4GS-N1T-5
D4GS-N2T-3
D4GS-N2T-5
D4GS-N3R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetector Shape Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Cord / cable length
(m)
Details Type Function Mounting system Contact format Operating key insertion direction Built-in Switch Specification AC Rated Voltage DC Rated Voltage Specifications Door Switch Type
1 Piece(s) Same day 10[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionUpper insertion type1NC/1NOVertical-----
1 Piece(s) Same day 10[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)3CasterSlow actionUpper insertion type1NC/1NOVertical-----
1 Piece(s) Same day 10[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionUpper insertion type1NC/1NOVertical-----
1 Piece(s) 16 Day(s) or more -[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)3CasterSlow actionUpper insertion type2NCVertical-----
1 Piece(s) 11 Day(s) or more -[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionUpper insertion type2NCVertical-----
1 Piece(s) 16 Day(s) or more -[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionHorizontal insertion type2NC/1NOHorizontal-----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)