(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type (Part Numbers)

XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type
  • On Sale Till 31/03/2025

High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XGL2-39C-17-BT-17-BT

Part Number
XGL2-39C-17-BT-17-BT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 18 Day(s) or more 101717395510.01~20.00[Aluminum] A201713.51.50.216000±0.32.9×10-5Clamping TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption
Maximum Range of Rotation Number(r/min) 10001~78000 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material FKM Operating Temperature Range(°C) -10::120

Please check the type/dimensions/specifications of the part XGL2-39C-17-BT-17-BT in the XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type series.

Products like this...

Part Number
XGL2-15C-4-BT-4
XGL2-15C-4-BT-5
XGL2-15C-4-BT-6
XGL2-39C-17-BT-18-BT
XGL2-39C-17-BT-19-BT
XGL2-39C-17-BT-20-BT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 13 Day(s) or more 104415301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA
1 Piece(s) 13 Day(s) or more 104515301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA
1 Piece(s) 13 Day(s) or more 104615301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA
1 Piece(s) 18 Day(s) or more 101718395510.01~20.00[Aluminum] A201713.51.50.216000±0.32.9×10-5Clamping TypeAdditional Work Shaft HoleNA
1 Piece(s) 18 Day(s) or more 101719395510.01~20.00[Aluminum] A201713.51.50.216000±0.32.9×10-5Clamping TypeAdditional Work Shaft HoleNA
1 Piece(s) 18 Day(s) or more 101720395510.01~20.00[Aluminum] A201713.51.50.216000±0.32.9×10-5Clamping TypeAdditional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)