(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Nut Type Fitting for Control Copper Tubes - Union (SFC-10M-0)

Double Nut Type Fitting for Control Copper Tubes - Union SFC-10M-0

[Features]
·Double nut type fitting for vinyl-coated copper pipes (control copper pipes).
·It has a structure in which the copper tube part and the vinyl part are sealed with two separate rings, the brass ring connects the copper tubes without leaks, and the resin ring prevents corrosion from water, dust, etc. that enters from the outside world. These joints have the dual function of protecting copper pipes from substances that cause cracking.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFC-10M-0

 
Part Number
SFC-10M-0
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s) 12 Day(s) or more 1010

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating Operating Temperature Range(°C) -10::60
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)