(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ATOMS CORPORATION KC Type Couplings for Repairs

ATOMS CORPORATION KC Type Couplings for Repairs

A fast and sturdy repair clamp.
Repair of water leaks in various pipes.
It can also handle long cracks in the axial direction such as VP.
It is also ideal for repairing holes after cleaning pipes.
[Features]
·There is no need to stop the fluid.
·Excellent workability.
·No special tools are required.
·It has a wide range of applications and can be applied to ductile cast iron pipes and cast iron pipes for drainage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KC-65AX150L-EPDM
KC-80AX150L-EPDM
KC-80AX300L-EPDM
KC-100AX150L-EPDM
KC-100AX300L-EPDM
KC-125AX150L-EPDM
KC-125AX300L-EPDM
KC-150AX150L-EPDM
KC-150AX300L-EPDM
KC-200AX150L-EPDM
KC-200AX300L-EPDM
KC-250AX150L-EPDM
KC-250AX300L-EPDM
KC-300AX150L-EPDM
KC-300AX300L-EPDM
KC-350AX150L-EPDM
KC-350AX300L-EPDM
KC-400AX150L-EPDM
KC-400AX300L-EPDM
KC-450AX150L-EPDM
KC-450AX300L-EPDM
KC-500AX150L-EPDM
KC-500AX300L-EPDM
KC-600AX150L-EPDM
KC-600AX300L-EPDM
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Plumbing Nominal Diameter (A) Length L
(mm)
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe2 1/2B(65A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe3B(80A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe3B(80A)300
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe4B(100A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe4B(100A)300
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe5B(125A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe5B(125A)300
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe6B(150A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe / Hard PVC Pipe6B(150A)300
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe8B(200A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe8B(200A)300
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe10B(250A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe10B(250A)300
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe12B(300A)150
1 Piece(s) 10 Day(s) or more Stainless Steel Pipe12B(300A)300
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe14B(350A)150
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe14B(350A)300
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe16B(400A)150
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe16B(400A)300
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe18B(450A)150
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe18B(450A)300
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe20B(500A)150
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe20B(500A)300
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe24B(600A)150
1 Piece(s) 10 Day(s) or more Carbon Steel Pipes / Stainless Steel Pipe24B(600A)300

Loading...

  1. 1

Basic Information

Type Clamp for Repair Applicable Fluid Water Rubber Sealing Material EPDM
Body Material Stainless Steel Tightening Bolt Type Hexagon socket head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)