(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Synthetic Rubber Cylindrical Flexible Joint I Flex

Synthetic Rubber Cylindrical Flexible Joint I Flex

[Features]
·Absorbs large amounts of displacement such as eccentricity and declination.
·Dimensional change is small when internal pressure is applied.
·The standard rubber material is MT rubber (chlorine-resistant rubber), but it is possible to specify rubber materials such as EPDM, NBR, and CR. Please contact us.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
I-FLEX-10KXSS-50AX500L-K
I-FLEX-10KXSS-65AX500L-K
I-FLEX-10KXSS-80AX500L-K
I-FLEX-10KXSS-100AX700L-K
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Length L
(mm)
1 Piece(s) 10 Day(s) or more 2B(50A)500
1 Piece(s) 10 Day(s) or more 2 1/2B(65A)500
1 Piece(s) 10 Day(s) or more 3B(80A)500
1 Piece(s) 10 Day(s) or more 4B(100A)700

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joint Applicable Fluid Water Connecting Part Type Flange
Wetted Materials Rubber Connecting Part Material SS400 Flange Type JIS10K

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)