(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Case sign

Case sign

Plates that make it easier to see the signs of emergency exits, firearms, fire extinguishers, as well as no smoking, safety signs, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DL-1
DL-2
PL51-1
PL51-3
UP50-1
UP50-3
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog
1 Piece(s) 12 Day(s) [Plain] PlainRelated product42123Case (1 stage), medium plate thickness 2mm, equipped screw holes with tapePlainPVC6 (Total Thickness)White218 (top)
1 Piece(s) 12 Day(s) [Plain] PlainRelated product75123Case (2 stage), medium plate thickness 2mm, equipped screw holes with tapePlainPVC6 (Total Thickness)White218 (top)
1 Piece(s) 12 Day(s) Door-relatedHorizontal Type50150Flat, Partial Slide TypeIn-OutStainless Steel6Silver/Sign Parts: Aluminum Special Finishing220 (Middle Section)
1 Piece(s) 12 Day(s) Door-relatedHorizontal Type50150Flat, Partial Slide TypeIn Use-VacantStainless Steel6Silver/Sign Parts: Aluminum Special Finishing220 (Middle Section)
1 Piece(s) 12 Day(s) Door-relatedHorizontal Type50150Flat, Partial Slide TypeIn-OutAcrylic7White220 (Middle Section)
1 Piece(s) 12 Day(s) Door-relatedHorizontal Type50150Flat, Partial Slide TypeIn Use-VacantAcrylic7White220 (Middle Section)

Loading...

  1. 1

Basic Information

Form of Use Paste Adhesive, Tape Available 1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)