(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reflective Stickers

Reflective Stickers

Shape: Portrait style
· Size (short side) (mm): 100
· Size (long side) (mm): 300
· Color: Background: Yellow
· Quantity per package: 1

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RE1300-1
RE1300-3
RE1300-4
Part NumberMinimum order quantityVolume DiscountDays to ShipNotation
1 Piece(s) 16 Day(s) or more No Parking
1 Piece(s) 16 Day(s) or more Keep out
1 Piece(s) 16 Day(s) or more Bicycles Prohibited

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Shape Vertical Size (Shorter Side)(mm) 100
Size (Longer Side)(mm) 300 Color Substrate: Yellow 1P Qty.(pcs.) 1
Pages on Catalog 261 (Middle Section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)