(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FM Valve Type 3L

FM Valve Type 3L

[Features]
·The auxiliary valve (ball tap) piping can be connected directly to the main unit, so repairs can be performed without removing the auxiliary valve piping.
·When used in conjunction with a solenoid valve, it can be electrically controlled, so it is easy to change the timed water supply, water supply stop, and water supply start intervals.
·A unique buffer mechanism prevents water hammer.
·Equipped with a flow rate adjustment mechanism, it is possible to adjust the amount of water flow.
·If the pump for the water tank is a pressurized water supply system, use an electrical control system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FM-3L-25
FM-3L-30
FM-3L-40
FM-3L-50
FM-3L-65
FM-3L-75
FM-3L-100
FM-3L-150
FM-3L-200
Part NumberMinimum order quantityVolume DiscountDays to ShipValve Nominal Diameter Supply Side, Screw Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Thread Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Operating Pressure Range
(MPa)
1 Piece(s) 10 Day(s) or more 1B(25A)R1B(25A)-R1B(25A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)R1 1/4B(32A)-R1 1/4B(32A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)R1 1/2B(40A)-R1 1/2B(40A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 2B(50A)R2B(50A)-R2B(50A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 2 1/2B(65A)--2 1/2B(65A)--2 1/2B(65A)0.08~0.78
1 Piece(s) 10 Day(s) or more 3B(80A)--3B(80A)--3B(80A)0.08~0.78
1 Piece(s) 10 Day(s) or more 4B(100A)--4B(100A)--4B(100A)0.08~0.78
1 Piece(s) 16 Day(s) or more 6B(150A)--6B(150A)--6B(150A)0.09~0.78
1 Piece(s) 21 Day(s) or more 8B(200A)--8B(200A)--8B(200A)0.09~0.78

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Body Material CAC901 Connection Type Equal Dia. Connection
Construction pressure resistance (water pressure)(MPa) 1.75 Specifications Integrated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)