(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FM Valve S-3N Type for Cold Climate

FM Valve S-3N Type for Cold Climate

By opening and closing the ball tap (auxiliary valve), this valve creates a pressure difference within the main valve (main valve), opening and closing the valve, and automatically repeating water supply and stoppages according to changes in the water level in the receiving tank.
The secondary side (outlet side) is equipped with a peacock for draining water and a flow rate adjustment rod for adjusting the flow rate.
[Features]
·Unique buffer mechanism prevents water hammer
·Peacock allows water to be drained from the secondary side (outlet side)
·The strainer can be cleaned and inspected without removing the main unit.
·Equipped with a flow rate adjustment mechanism, the amount of water discharged can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FM-S-3N-20
FM-S-3N-25
FM-S-3N-30
FM-S-3N-40
FM-S-3N-50
FM-S-3N-65
FM-S-3N-75
FM-S-3N-100
Part NumberMinimum order quantityVolume DiscountDays to ShipValve Nominal Diameter Supply Side, Screw Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Operating Pressure Range
(MPa)
1 Piece(s) 10 Day(s) or more 3/4B(20A)Rc3/4B(20A)-3/4B(20A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 1B(25A)Rc1B(25A)-1B(25A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)Rc1 1/4B(32A)-1 1/4B(32A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)Rc1 1/2B(40A)-1 1/2B(40A)-0.07~0.78
1 Piece(s) 10 Day(s) or more 2B(50A)Rc2B(50A)-2B(50A)-0.07~0.78
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)--2 1/2B(65A)-2 1/2B(65A)0.08~0.78
1 Piece(s) 16 Day(s) or more 3B(80A)--3B(80A)-3B(80A)0.08~0.78
1 Piece(s) 16 Day(s) or more 4B(100A)--4B(100A)-4B(100A)0.08~0.78

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Body Material CAC901 Connection Type Equal Dia. Connection
Construction pressure resistance (water pressure)(MPa) 1.75 Specifications Integrated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)