• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pre-Seal e white Fitting Reducer Tee

Part Number

Configured Part Number is shown.

 
Part Number
P-BRT-20X15-W
P-BRT-25X15-W
P-BRT-25X20-W
P-BRT-32X15-W
P-BRT-32X20-W
P-BRT-32X25-W
P-BRT-40X15-W
P-BRT-40X20-W
P-BRT-40X25-W
P-BRT-40X32-W
P-BRT-50X15-W
P-BRT-50X20-W
P-BRT-50X25-W
P-BRT-50X32-W
P-BRT-50X40-W
P-BRT-65X15-W
P-BRT-65X20-W
P-BRT-65X25-W
P-BRT-65X32-W
P-BRT-65X40-W
P-BRT-65X50-W
P-BRT-80X15-W
P-BRT-80X20-W
P-BRT-80X25-W
P-BRT-80X32-W
P-BRT-80X40-W
P-BRT-80X50-W
P-BRT-80X65-W
P-BRT-100X15-W
P-BRT-100X20-W
P-BRT-100X25-W
P-BRT-100X32-W
P-BRT-100X40-W
P-BRT-100X50-W
P-BRT-100X65-W
P-BRT-100X80-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
16 Day(s) or more 3/4B(20A)1/2B(15A)3/4B(20A)
16 Day(s) or more 1B(25A)1/2B(15A)1B(25A)
16 Day(s) or more 1B(25A)3/4B(20A)1B(25A)
16 Day(s) or more 1 1/4B(32A)1/2B(15A)1 1/4B(32A)
16 Day(s) or more 1 1/4B(32A)3/4B(20A)1 1/4B(32A)
16 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)
16 Day(s) or more 1 1/2B(40A)1/2B(15A)1 1/2B(40A)
16 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)
16 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)
16 Day(s) or more 2B(50A)1/2B(15A)2B(50A)
16 Day(s) or more 2B(50A)3/4B(20A)2B(50A)
16 Day(s) or more 2B(50A)1B(25A)2B(50A)
16 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)
16 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)
16 Day(s) or more 2 1/2B(65A)1/2B(15A)2 1/2B(65A)
16 Day(s) or more 2 1/2B(65A)3/4B(20A)2 1/2B(65A)
16 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)
16 Day(s) or more 2 1/2B(65A)1 1/4B(32A)2 1/2B(65A)
16 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)
16 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)
16 Day(s) or more 3B(80A)1/2B(15A)3B(80A)
16 Day(s) or more 3B(80A)3/4B(20A)3B(80A)
16 Day(s) or more 3B(80A)1B(25A)3B(80A)
16 Day(s) or more 3B(80A)1 1/4B(32A)3B(80A)
16 Day(s) or more 3B(80A)1 1/2B(40A)3B(80A)
16 Day(s) or more 3B(80A)2B(50A)3B(80A)
16 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)
16 Day(s) or more 4B(100A)1/2B(15A)4B(100A)
16 Day(s) or more 4B(100A)3/4B(20A)4B(100A)
16 Day(s) or more 4B(100A)1B(25A)4B(100A)
16 Day(s) or more 4B(100A)1 1/4B(32A)4B(100A)
16 Day(s) or more 4B(100A)1 1/2B(40A)4B(100A)
16 Day(s) or more 4B(100A)2B(50A)4B(100A)
16 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)
16 Day(s) or more 4B(100A)3B(80A)4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Qi
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Applicable Fluid Water / Air / Gas / Oil Surface Treatment Zinc Plating
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)