(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Core Fitting, for Lining Steel Pipe Connection, 5K Mating Flange (5KF-20-CC)

Core Fitting, for Lining Steel Pipe Connection, 5K Mating Flange 5KF-20-CC

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·For 5K flange connection of lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

5KF-20-CC

 
Part Number
5KF-20-CC
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 11 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)