(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

External Surface Transparent Coating for Fire Protection Piping 10 K Fittings VF Gold, Unequal Diameter Elbow

External Surface Transparent Coating for Fire Protection Piping 10 K Fittings VF Gold, Unequal Diameter Elbow

Buried joint for fire extinguishing piping.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For changing the size of bends in VS pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VFG-RL-25X20
VFG-RL-32X25
VFG-RL-40X32
VFG-RL-50X40
VFG-RL-65X50
VFG-RL-80X50
VFG-RL-80X65
VFG-RL-100X80
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 11 Day(s) or more 1B(25A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Resin Coating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)