(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-1 Aluminum 3-Layer Tube System Check Valves and Valve Adapter m

Multi-1 Aluminum 3-Layer Tube System Check Valves and Valve Adapter m

[Main Body Shape]Straight, [Main Body Materials] Bronze, [Fluids Used] Water/air, [Operating Temperature Range (°C)] 0 to 95°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MLT-GV13G4

 
Part Number
MLT-GV13G4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Air
Ball Valve Type Reduced Bore Supply Side, Connection Type G Supply Side, Plumbing Thread Nominal 1/2B
Control Side, Connection Type Resin Pipe Connection Controller Side, Plumbing Pipe Dia.(Ø) 13 Handle Shape T Shaped Handle
Body Lining No Port Shape T Port Operating Temperature Range(°C) 0::95
Length L(mm) 101.5 Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)