(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diaphragm Type Steam Trap, DC1 Type

Diaphragm Type Steam Trap, DC1 Type

[Features]
・ Since it operates at a temperature below the saturation temperature, there is no steam leakage. Due to the operating characteristics following the saturation temperature, a wide pressure range can be used without adjustment
・ Quickly discharges low-temperature condensate and air at the beginning of aeration. Also functions as an air vent
・ It can be installed in a small space, and can be installed in both vertical and horizontal pipes. The number of parts is small and maintenance can be easily performed
・ The main body and essential materials are made of stainless steel and have excellent corrosion resistance
[Applications]
・ Suitable for food / bio equipment, small heat exchanger / tank heating, steam main pipe / steam trace / cleaning equipment, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DC1-21H-8
DC1-21L-8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal Diameter Details Type
1 Piece(s) 22 Day(s) or more 101/4B(8A)Type H (Valve Opening Temperature -5°C)
1 Piece(s) 22 Day(s) or more -1/4B(8A)Type L (Valve Opening Temperature -15°C)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Diaphragm-type Applicable Fluid Steam
Connection Rc Maximum Operating Pressure(MPa) 2.1 Body Material SCS13A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)