(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bimetallic Disc Temperature Control Trap TB7N Type

Bimetallic Disc Temperature Control Trap TB7N Type

[Features]
・ Adopts SCCV mechanism and QC mechanism
・ The SCCV (self-controlled seated valve) mechanism has an excellent sealing performance because the valve is free in the holder and is softly drawn to the center axis of the valve seat when the valve is closed
・ Achieve faster start-up
・ Quickly discharges low-temperature condensate and air at the beginning of ventilation
・ Also functions as an air vent
[Applications]
・ Steam transport pipe, trace line, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB7BN-C-15
TB7BN-C-20
TB7BN-C-25
TB7BN-R-15
TB7BN-R-20
TB7BN-R-25
TB7BNF-C-15
TB7BNF-C-20
TB7BNF-C-25
TB7BNF-R-15
TB7BNF-R-20
TB7BNF-R-25
TB7BNW-C-15
TB7BNW-C-20
TB7BNW-C-25
TB7BNW-R-15
TB7BNW-R-20
TB7BNW-R-25
TB7N-15
TB7N-20
TB7N-25
TB7NF-15
TB7NF-20
TB7NF-25
TB7NW-15
TB7NW-20
TB7NW-25
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Applicable Pressure
(MPa)
Max. Fluid Temperature
(℃)
Connection Type Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Other Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Flange Connection Type Control Side, Other Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Details Type
1 Piece(s) 22 Day(s) or more 0.11~1183-Rc--1/2B(15A)---1/2B(15A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183-Rc--3/4B(20A)---3/4B(20A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183-Rc--1B(25A)---1B(25A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350-Rc--1/2B(15A)---1/2B(15A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350-Rc--3/4B(20A)---3/4B(20A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350-Rc--1B(25A)---1B(25A)-With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183--JIS 10K Flange--1/2B(15A)JIS 10K Flange--1/2B(15A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183--JIS 10K Flange--3/4B(20A)JIS 10K Flange--3/4B(20A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~1183--JIS 10K Flange--1B(25A)JIS 10K Flange--1B(25A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350--JIS 10K Flange--1/2B(15A)JIS 10K Flange--1/2B(15A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350--JIS 10K Flange--3/4B(20A)JIS 10K Flange--3/4B(20A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350--JIS 10K Flange--1B(25A)JIS 10K Flange--1B(25A)With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~11831/2B(15A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~11833/4B(20A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 0.11~11831B(25A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~33501/2B(15A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~33503/4B(20A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~33501B(25A)--Socket---Socket--With Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350-Rc--1/2B(15A)---1/2B(15A)-Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350-Rc--3/4B(20A)---3/4B(20A)-Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350-Rc--1B(25A)---1B(25A)-Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350--JIS 10K Flange--1/2B(15A)JIS 10K Flange--1/2B(15A)Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350--JIS 10K Flange--3/4B(20A)JIS 10K Flange--3/4B(20A)Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~3350--JIS 10K Flange--1B(25A)JIS 10K Flange--1B(25A)Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~33501/2B(15A)--Socket---Socket--Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~33503/4B(20A)--Socket---Socket--Without Blow-off Valve
1 Piece(s) 22 Day(s) or more 2.01~33501B(25A)--Socket---Socket--Without Blow-off Valve

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Steam Thermostatic Valve Model Direct Operation for Heating
Body Material A105 Connection Type Equal Dia. Connection Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)