(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hinged Type Standing Band, HSB Hinged Type Standing Band (HSB25)

Hinged Type Standing Band, HSB Hinged Type Standing Band HSB25

[Features]
• A vertical pipe bracket for steel pipe that can also be used for PVC pipe.
• Please use a lantern-type VP standing band for vinyl chloride pipes 25 and 30A.
• Part numbers ending in M indicate the Super M type.
• 200A or higher are made of flat steel plate without protrusion in the center.
• Hot-dip galvanized 90A and stainless steel 125A or hither are not Super M type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HSB25

 
Part Number
HSB25
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Surface Treatment Nominal Diameter Compatible Pipe Diameter
(mm)
1 Piece(s) 12 Day(s) or more 30~Less than 40Bright chromate25A34.0

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Applicable Pipe Type Steel pipe / coated steel pipe

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)