(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lantern Type Standing Band, LSB Lantern Type CU Dip Standing Band

Lantern Type Standing Band, LSB Lantern Type CU Dip Standing Band

[Features]
• A standing pipe fixture for bare copper pipes.
• Product with excellent insulation for protecting pipe surfaces and protecting against electric corrosion.
• Inserted in a SUS430 lantern stand.
• Bolts and nuts are bright chromate plated.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LSB12CUD
LSB15CUD
LSB19CUD
LSB22CUD
LSB28CUD
LSB34CUD
LSB41CUD
LSB53CUD
LSB66CUD
LSB79CUD
LSB104CUD
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter Compatible Pipe Diameter
(mm)
1 Piece(s) 16 Day(s) or more 10~Less than 2010A12.7
1 Piece(s) 12 Day(s) or more 10~Less than 2015A15.88
1 Piece(s) 12 Day(s) or more 10~Less than 2019A19.05
1 Piece(s) 12 Day(s) or more 20~Less than 3020A22.22
1 Piece(s) 12 Day(s) or more 20~Less than 3028A28.58
1 Piece(s) 12 Day(s) or more 30~Less than 4034A34.92
1 Piece(s) 12 Day(s) or more 40~Less than 5041A41.28
1 Piece(s) 13 Day(s) or more 50~Less than 6053A53.98
1 Piece(s) 12 Day(s) or more 60~Less than 7066A66.68
1 Piece(s) 12 Day(s) or more 70~Less than 8079A79.38
1 Piece(s) 12 Day(s) or more 100~Less than 200104A104.78

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Applicable Pipe Type Copper Pipe / Coated Copper Pipe
Surface Treatment Bright chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)