(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

EBI Mongo GL Anchor【3-100 Pieces Per Package】

EBI Mongo GL Anchor

The material is glass fiber reinforced nylon. Can be fixed to gypsum board without pilot holes. For screws, use wooden screws or tapping screws.
Used for mounting any type of equipment to gypsum board, such as air-conditioners or interior construction works.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4963202076340
4979874211873
4979874283603
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Qty.

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 4963202076340100

3 Pieces Per Package

1 Pack(s) 14 Day(s) or more 49798742118733

25 Pieces Per Package

1 Pack(s) 14 Day(s) or more 497987428360325

Loading...

  1. 1

Basic Information

Type Anchor Bolt Head Diameter(mm) 13 Material Glass Fiber Reinforced Nylon
Attaching Object Gypsum board: 9.5/12.5/15mm Full Length(mm) 25 Applicable screw φ(mm) 3.8~4.1
Max. Pull-out Load(kgf) 27/38/60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)