(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LAMP Slide Rail with Self and Soft Close Mechanism 4670【2 Pieces Per Package】

LAMP Slide Rail with Self and Soft Close Mechanism 4670

[Features]
· The self and soft closing mechanism operating position is up to 350 mm of rail length, but 20 mm before complete closing and 36 mm if the rail length is more than 400 mm.
· Since the self and soft closing mechanism is built into the rail, installation is the same as conventional rails.
· 3- stage specification gives large slide so drawers can be used effectively.
· Rail length more than 350 mm refers to over-travel that is capable of pull beyond rail length.
· The maximum width of the drawer is rail length + 200 mm.
· Rail length more than 450 mm is 30kgf exceeding load.
· Due to the impact absorbing capability of the outer rail mounting part, a smooth slide is obtained in spite of the distortion of the cabinet.
· Resin spring for absorption of noise, shock absorption.
· Inner rail can be dismounted using lever operation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4670-300
4670-350
4670-400
4670-450
4670-500
4670-550
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Order Code

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 275300196~300~200190-021-266

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 353350245~400~300190-021-267

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 404400245~450~300190-021-268

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 455450294~500~300190-021-269

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 505500343~550~400190-021-270

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 556550392~600~400190-021-271

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 45.5 Height(mm) 12.5 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)