(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LAMP Slide Rail with Push Open Mechanism 4660【2 Pieces Per Package】

LAMP Slide Rail with Push Open Mechanism 4660

[Features]
· To open drawer, "Push" front plate.
· Since handle or knob is not required, a cabinet with flat design can be achieved.
· Little force is required, so even if both the hands are occupied with objects, etc., just push the front plate slightly with an elbow to pull out the drawer easily.
· New mechanism PPD (pull protect device) minimizes damage to the mechanical part when forcibly pulling out the drawer without pushing it.
· Manufacturer's unique new mechanism PAE (push area expander) pushes the front plate and widens the range where the drawer opens.
· When the resin spring fully opens and closes, the metallic sound is reduced during closing.
· By combining the pull out shake prevention unit, the travel function is further improved.
· Has cleared 50,000 test cycles.
· Use lever operation to remove inner rail.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4660-250
4660-300
4660-350
4660-400
4660-450
4660-500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Order Code

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 200250147~200~200190-021-275

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 296300196~300~200190-021-276

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 348350245~350~300190-021-277

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 406400294~450~300190-021-278

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 458450343~500~400190-021-279

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 509500392~550~400190-021-280

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 45.5 Height(mm) 12.5 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)