(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slit Type Coupling (SRB Series) (Part Numbers)

Slit Type Coupling (SRB Series)

[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

PDF

Part Number

Configured Part Number is shown.

SRB-26C-6.35K3X8

Part Number
SRB-26C-6.35K3X8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 106.35826.231.51.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~1000020.217000-±0.43.16X10-6One Side Key SeatK331.4---

Loading...

  1. 1

Basic Information

Type Slit type Application Stepping Motor Body Material Aluminum
Allowable Angular Misalignment(deg) 2.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRB-26C-6.35K3X8 in the Slit Type Coupling (SRB Series) series.

Products like this...

Part Number
SRB-12C-3X5K2
SRB-12C-4X4
SRB-12C-4X5
SRB-26C-6.35K3X8K2
SRB-26C-6.35K3X8K3
SRB-26C-6.35K3X8K4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 103512.7190.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~780000.20.135000-±0.31.05X10-7One Side Key Seat---K221
1 Piece(s) 10 Day(s) or more 104412.7190.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~780000.20.135000-±0.31.05X10-7Key Seat Exist------
1 Piece(s) 13 Day(s) or more 104512.7190.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~780000.20.135000-±0.31.05X10-7Key Seat Exist------
1 Piece(s) 14 Day(s) or more 106.35826.231.51.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant4001~1000020.217000-±0.43.16X10-6Both key groovesK331.4K221
1 Piece(s) 14 Day(s) or more 106.35826.231.51.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant4001~1000020.217000-±0.43.16X10-6Both key groovesK331.4K331.4
1 Piece(s) 14 Day(s) or more 106.35826.231.51.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant4001~1000020.217000-±0.43.16X10-6Both key groovesK331.4K441.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)