(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp, Tensile Type, Vertical Flange Base, U-Shaped Hook, Clamping Force, 2,250 N

Toggle Clamp, Tensile Type, Vertical Flange Base, U-Shaped Hook, Clamping Force, 2,250 N

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Pull Action Type - Vertical Flanged Base, U-Shaped Hook GH-40324/GH-40324-SS
Toggle Clamp - Pull Action Type - Vertical Flanged Base, U-Shaped Hook GH-40324/GH-40324-SS

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Latch Plate Supplied
GH-403242250.09GH-40324-LP
GH-40324-SS2250.09GH-40324-LPSS
Part Number
GH-40324
GH-40324-SS
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material
1 Piece(s) 16 Day(s) or more SS400
1 Piece(s) 8 Day(s) or more Stainless Steel

Loading...

  1. 1
 

Basic Information

Type Tension type Tightening Force(N) 2250 Attaching Method Flange Base
Tightening Force (Range Selectable)(N) 2000~3099

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)