(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optional parts for million guide ZG series, spare retainer

Optional parts for million guide ZG series, spare retainer

[Features]
· Minute rolling resistance.
· Low pre-compression minimizes rolling resistance, product available ≤20 g
· Low vibration for smooth rolling.
· Optimal for applications requiring minute pressure control.
· High rigidity / high precision
· Roller provides high rigidity on line contact.
· High accuracy with no rattle and low pre-compression and vibration... X-Y repetition accuracy of ≤0.5 μm
· Highly accurate linearity with reduced defectiveness rate.
· Single axis compatible.. Polygonal roller arrangement, with rotation stopping action.
· Simplified device that can be used with single axis guides.
· Fully customizable. We produce customized bush posts according to customer specifications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZG9-L
ZG9-LU
ZG9D-L
ZG9D-LU
ZG12-L
ZG12-LU
ZG16-L
ZG16-LU
ZG20-L
ZG20-LU
Part NumberMinimum order quantityVolume DiscountDays to ShipShaft diameter
(mm)
Material
1 Piece(s) 17 Day(s) or more 9Polyacetal (Standardized)
1 Piece(s) 17 Day(s) or more 9U polymer (heat resistant)
1 Piece(s) 17 Day(s) or more 9DPolyacetal (Standardized)
1 Piece(s) 17 Day(s) or more 9DU polymer (heat resistant)
1 Piece(s) 17 Day(s) or more 12Polyacetal (Standardized)
1 Piece(s) 17 Day(s) or more 12U polymer (heat resistant)
1 Piece(s) 17 Day(s) or more 16Polyacetal (Standardized)
1 Piece(s) 17 Day(s) or more 16U polymer (heat resistant)
1 Piece(s) 17 Day(s) or more 20Polyacetal (Standardized)
1 Piece(s) 17 Day(s) or more 20U polymer (heat resistant)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)