(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rigid-shaped coupling, Clamping Long type (Part Numbers)

Rigid-shaped coupling, Clamping Long type

Clamping type rigid coupling with a completely integrated structure.
[Features]
・ Backlash 0.
·Excellent oil and chemical resistance that requires no repair.
・ Lightweight and minimal moment of inertia.
[Applications]
·Available for full coupling of two axes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRGL-25C-10K3X12K5

 
Part Number
SRGL-25C-10K3X12K5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 101.01~3.00101225354001~10000Backlash 0 / Low Inertia Moment / Small / Heat Resistant1.26000Aluminum3.4X10-6Both sides keywayK331.4K552.3

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor / Encoder Body Material Aluminum Allowable Lateral Misalignment(mm) 0
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRGL-25C-10K3X12K5 in the Rigid-shaped coupling, Clamping Long type series.

Products like this...

Part Number
SRGL-16C-3X5K2
SRGL-16C-3X6
SRGL-16C-3X6K2
SRGL-25C-10K4X10
SRGL-25C-10K4X10K3
SRGL-25C-10K4X10K4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 100.05~1.00351622.54001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.49000Aluminum3.4X10-7One Side Key Way---K221
1 Piece(s) 12 Day(s) or more 100.05~1.00361622.54001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.49000Aluminum3.4X10-7No Keyway------
1 Piece(s) 14 Day(s) or more 100.05~1.00361622.54001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.49000Aluminum3.4X10-7One Side Key Way---K221
1 Piece(s) 14 Day(s) or more 101.01~3.00101025354001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small1.26000Aluminum3.4X10-6One Side Key WayK441.8---
1 Piece(s) 14 Day(s) or more 101.01~3.00101025354001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small1.26000Aluminum3.4X10-6Both sides keywayK441.8K331.4
1 Piece(s) 14 Day(s) or more 101.01~3.00101025354001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small1.26000Aluminum3.4X10-6Both sides keywayK441.8K441.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)