(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Slit Coupling Clamping Type SRBMS (Part Numbers)

Stainless Slit Coupling Clamping Type SRBMS

Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A short type with high torsional rigidity and torque tolerance.
·It has identical forward/reverse rotation characteristics, requires no repairs, and has high oil and chemical resistance.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, and speed reducers.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBMS-32C-6K3X10K3

 
Part Number
SRBMS-32C-6K3X10K3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 103.01~5.0061031.8304001~10000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant3.510000-Aluminum2.0X10-5±0.15Both sides keywayK331.4K331.4

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Angular Misalignment(deg) 1
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBMS-32C-6K3X10K3 in the Stainless Slit Coupling Clamping Type SRBMS series.

Products like this...

Part Number
SRBMS-12C-3X5K2
SRBMS-12C-4X4
SRBMS-12C-4X5
SRBMS-32C-6K3X10K4
SRBMS-32C-6K3X11
SRBMS-32C-6K3X11K4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 101.01~3.003512.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15One Side Key Way---K221
1 Piece(s) 13 Day(s) or more 101.01~3.004412.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15No Keyway------
1 Piece(s) 13 Day(s) or more 101.01~3.004512.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15No Keyway------
1 Piece(s) 14 Day(s) or more 103.01~5.0061031.8304001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3.510000-Aluminum2.0X10-5±0.15Both sides keywayK331.4K441.8
1 Piece(s) 14 Day(s) or more 103.01~5.0061131.8304001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3.510000-Aluminum2.0X10-5±0.15One Side Key WayK331.4---
1 Piece(s) 14 Day(s) or more 103.01~5.0061131.8304001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3.510000-Aluminum2.0X10-5±0.15Both sides keywayK331.4K441.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)