(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] (Part Numbers)

Stainless slit-shaped coupling - Set Screw Type - [SRBS-22]

This set screw type slit coupling has a low moment of inertia and stability even at high RPM.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A long type, with high torsional rigidity and torque tolerance, and high oil and chemical resistance.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBS-26-12X12

 
Part Number
SRBS-26-12X12
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 13 Day(s) or more 101.01~3.00121226.23010001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant2.1150000.02~0.20.2Aluminum8.6X10-6±0.4No Keyway------

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBS-26-12X12 in the Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] series.

Products like this...

Part Number
SRBS-12-4.5X5K2
SRBS-12-4X4
SRBS-12-4X5
SRBS-26-12X12K4
SRBS-26-12X12K5
SRBS-26-5K2X5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 100.05~1.003312.71810001~78000Backlash 0 / High torsional rigidity / High Torque0.3280000.02~0.20.1Polyacetal3.0X10-8±±0.3One Side Key Way---K221
1 Piece(s) 13 Day(s) or more 101.01~3.004412.71810001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3280000.02~0.20.1Aluminum3.0X10-8±0.3No Keyway------
1 Piece(s) 13 Day(s) or more 101.01~3.004512.71810001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3280000.02~0.20.1Aluminum3.0X10-8±0.3No Keyway------
1 Piece(s) 14 Day(s) or more 101.01~3.00121226.23010001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small2.1150000.02~0.20.2Aluminum8.6X10-6±0.4One Side Key Way---K441.8
1 Piece(s) 14 Day(s) or more 101.01~3.00121226.23010001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small2.1150000.02~0.20.2Aluminum8.6X10-6±0.4One Side Key Way---K552.3
1 Piece(s) 14 Day(s) or more 101.01~3.005526.23010001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small2.1150000.02~0.20.2Aluminum8.6X10-6±0.4One Side Key WayK221---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)