(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

N Series

N Series

NTN hallmark bowl feeder with high durability and stable operations. Uses conventional separate bottom and horizontal drive type.
New N32 form. Aims for series perfection.
(1) Low noise (2) No adjustment (3) High speed and stable supply (4) Possible to mount support hopper (5) Includes base board for securing as standard equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-N25LAF1
K-N25LAF2
K-N25LAH1
K-N25LAH2
K-N25LAM1
K-N25LAM2
K-N25LAT1
K-N25LAT2
K-N25LF1
K-N25LF2
K-N25LH1
K-N25LH2
K-N25LM1
K-N25LM2
K-N25LT1
K-N25LT2
K-N25RAF1
K-N25RAF2
K-N25RAH1
K-N25RAH2
K-N25RAM1
K-N25RAM2
K-N25RAT1
K-N25RAT2
K-N25RF1
K-N25RF2
K-N25RH1
K-N25RH2
K-N25RM1
K-N25RM2
K-N25RT1
K-N25RT2
K-N32L2F2
K-N32L2F4
K-N32L2H2
K-N32L2H4
K-N32L2M2
K-N32L2M4
K-N32L2T2
K-N32L2T4
K-N32LAF2
K-N32LAF4
K-N32LAH2
K-N32LAH4
K-N32LAM2
K-N32LAM4
K-N32LAT2
K-N32LAT4
K-N32R2F2
K-N32R2F4
K-N32R2H2
K-N32R2H4
K-N32R2M2
K-N32R2M4
K-N32R2T2
K-N32R2T4
K-N32RAF2
K-N32RAF4
K-N32RAH2
K-N32RAH4
Part NumberMinimum order quantityVolume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Height
(mm)
Rated Voltage
(V)
Rated Current
(A)
Frequency of Vibration
(Hz)
Supply Direction Driving mode Bowl mounting system Applicable controller Applicable Plate Spring
1 Piece(s) 21 Day(s) or more 2692982811003.690~130CounterclockwiseFull waveBowl mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2692982812001.890~130CounterclockwiseFull waveBowl mounting flange includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3002985801003.690~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3002985802001.890~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 1652982561003.690~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 1652982562001.890~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.52983251003.690~130CounterclockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.52983252001.890~130CounterclockwiseFull waveSeparate bottom includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2693362701003.690~130CounterclockwiseFull waveBowl mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2693362702001.890~130CounterclockwiseFull waveBowl mounting flange includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3003365701003.690~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3003365702001.890~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2983362451003.690~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2983362452001.890~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.53362451003.690~130CounterclockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.53362452001.890~130CounterclockwiseFull waveSeparate bottom includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2692982811003.690~130ClockwiseFull waveBowl mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2692982812001.890~130ClockwiseFull waveBowl mounting flange includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3002985801003.690~130ClockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3002985802001.890~130ClockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 1652982561003.690~130ClockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 1652982562001.890~130ClockwiseFull waveBasic TypeK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.52983251003.690~130ClockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.52983252001.890~130ClockwiseFull waveSeparate bottom includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2693362701003.690~130ClockwiseFull waveBowl mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2693362702001.890~130ClockwiseFull waveBowl mounting flange includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3003365701003.690~130ClockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3003365702001.890~130ClockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2983362451003.690~130ClockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 2983362452001.890~130ClockwiseFull waveBasic TypeK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.53362451003.690~130ClockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 198.53362452001.890~130ClockwiseFull waveSeparate bottom includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20
1 Piece(s) 21 Day(s) or more 3004102852002.890~130CounterclockwiseFull waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3004102852003.545~65CounterclockwiseHalf-waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3454106302002.890~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3454106302003.545~65CounterclockwiseHalf-waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3864102502002.890~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3864102502003.545~65CounterclockwiseHalf-waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2684103512002.890~130CounterclockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2684103512003.545~65CounterclockwiseHalf-waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3003863212002.890~130CounterclockwiseFull waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3003863212003.545~65CounterclockwiseHalf-waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3453866652002.890~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3453866652003.545~65CounterclockwiseHalf-waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2303862862002.890~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2303862862003.545~65CounterclockwiseHalf-waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2683863872002.890~130CounterclockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2683863872003.545~65CounterclockwiseHalf-waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3004102852002.890~130ClockwiseFull waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3004102852003.545~65ClockwiseHalf-waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3454106302002.890~130ClockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3454106302003.545~65ClockwiseHalf-waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3864102502002.890~130ClockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3864102502003.545~65ClockwiseHalf-waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2684103512002.890~130ClockwiseFull waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 2684103512003.545~65ClockwiseHalf-waveSeparate bottom includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3003863212002.890~130ClockwiseFull waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3003863212003.545~65ClockwiseHalf-waveBowl internal mounting flange includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3453866652002.890~130ClockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40
1 Piece(s) 21 Day(s) or more 3453866652003.545~65ClockwiseHalf-waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40

Loading...

Basic Information

Spring Angle(θ°) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)