(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HS series

HS series

High-speed transport of ultra-small parts such as chips and electrical parts. Use together with HF series. (1) Built-in height adjustment mechanism (2) Stabilized position

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-HS0711

Part Number
K-HS0711
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Chute maximum length(mm) 300 Chute maximum mass(Kg) 0.6 Applicable controller K-ECF25,K-ECG25
Applicable Plate Spring K-PLS4-40×6 Rated Voltage(V) 100 Rated Current(A) 0.5
Spring Angle(θ°) 10 Frequency of Vibration(Hz) 200~300 Driving mode Full wave

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)