(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Numbers)

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]

From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E5CN-HR2 AC100-240

 
Part Number
E5CN-HR2 AC100-240
Part NumberMinimum order quantityVolume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output
1 Piece(s) 16 Day(s) Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentRelay contact1Key inputNo100 to 240 VACRelay OutputNo2None-48×48 mm high-performance typeNoneNone

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2

Please check the type/dimensions/specifications of the part E5CN-HR2 AC100-240 in the Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] series.

Products like this...

Part Number
E5AN-HPRR2BB AC100-240
E5AN-HTAA2HB AC100-240
E5CN-HC2 AC100-240
E5CN-HR2BFD AC/DC24
E5CN-HR2D AC/DC24
E5CN-HR2H01-FLK AC100-240
Part NumberMinimum order quantityVolume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output
1 Piece(s) 16 Day(s) Platinum temperature measuring resistor / Thermocouple----100 to 240 VACRelay Output for Position ProportionalRelay Output for Position Proportional------
1 Piece(s) 16 Day(s) Voltage / Current / Platinum temperature measuring resistor / Thermocouple---Heater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit MethodOutput Unit Method2Detection for single-phase heaterBlack type, three-stage display---
1 Piece(s) 16 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent1Key inputNo100 to 240 VACCurrent outputNoNoneNone-48×48 mm high-performance typeNoneNone
1 Piece(s) 16 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleRelay contact1Key inputNo24 VAC/DCRelay OutputNo2None-48×48 mm high-performance typeNone1
1 Piece(s) 16 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleRelay contact1Key inputNo24 VAC/DCRelay OutputNoNoneNone-48×48 mm high-performance typeNoneNone
1 Piece(s) 16 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleRelay contact1Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACRelay OutputNoNoneDetection for single-phase heater-48×48 mm high-performance typeRS-232C, CompoWay/FNone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)