(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Temperature Controller (Digital Control Meter) [E5CC] (Part Numbers)

Temperature Controller (Digital Control Meter) [E5CC]
  • On Sale Till 31/03/2025
  • Volume Discount

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E5CC-CX2ASM-007


 
Part Number
E5CC-CX2ASM-007
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Program type Communication Remote SP input Transmission input
1 Piece(s) 16 Day(s) or more --1Key inputNo100 to 240 VACLinear current outputNo2 independentScrew terminal Block Type2---Presence-

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Input type Full multi-input

Please check the type/dimensions/specifications of the part E5CC-CX2ASM-007 in the Temperature Controller (Digital Control Meter) [E5CC] series.

Products like this...

Part Number
E5CC-CX2ASM-004
E5CC-CX2ASM-005
E5CC-CX2ASM-006
E5CC-CX2AUM-000
E5CC-CX2DSM-000
E5CC-CX2DSM-004
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Program type Communication Remote SP input Transmission input
1 Piece(s) 16 Day(s) or more --1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block Type2-SimplicityRS-485--
1 Piece(s) 16 Day(s) or more --1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block Type4-Simplicity---
1 Piece(s) 16 Day(s) or more --1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block Type2-Simplicity--Presence
1 Piece(s) 16 Day(s) or more --1--100 to 240 VACLinear current outputNo2 independentPlug-Ins TypeNone-Simplicity---
1 Piece(s) 18 Day(s) or more --1--24 VAC/DCLinear current outputNo2 independentScrew terminal Block TypeNone-Simplicity---
1 Piece(s) 16 Day(s) or more --1--24 VAC/DCLinear current outputNo2 independentScrew terminal Block Type2-SimplicityRS-485--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)