(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Temperature Controller (Digital Control Meter) [E5EC/AC] (Part Numbers)

Temperature Controller (Digital Control Meter) [E5EC/AC]
  • On Sale Till 31/03/2025

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E5AC-RR2ASM-011

 
Part Number
E5AC-RR2ASM-011
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOutput Type Number of Control Points Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Communication Remote SP input Transmission input Transmission Output
1 Piece(s) 11 Day(s) or more -Relay contact2Heater Breakage / SSR Breakdown100 to 240 VACRelay OutputRelay Output2 independentScrew terminal Block Type61-NonePresence-Presence

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1
Setting Method Key input Input type Full multi-input

Please check the type/dimensions/specifications of the part E5AC-RR2ASM-011 in the Temperature Controller (Digital Control Meter) [E5EC/AC] series.

Products like this...

Part Number
E5AC-CX4ASM-000
E5AC-QX2ASM-008
E5AC-QX2ASM-010
E5AC-RX2ASM-010
E5AC-RX2DSM-000
E5AC-RX4ASM-010
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOutput Type Number of Control Points Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Communication Remote SP input Transmission input Transmission Output
1 Piece(s) 16 Day(s) or more -Current1No100 to 240 VACLinear Current OutputNo4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block TypeNoneNone96×96 mmNoneNoneNone-
1 Piece(s) 16 Day(s) or more -SSR Drive Output Voltage1SSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No2 independentScrew terminal Block Type2196×96 mmRS-485NoneNone-
1 Piece(s) 12 Day(s) or more -SSR Drive Output Voltage1SSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No2 independentScrew terminal Block Type4196×96 mmNoneNoneNone-
1 Piece(s) 16 Day(s) or more -Relay contact1SSR Breakdown / Heater Breakage100 to 240 VACRelay OutputNo2 independentScrew terminal Block Type4196×96 mmNoneNoneNone-
1 Piece(s) 16 Day(s) or more -Relay contact1SSR Breakdown / No / Heater Breakage24 VAC/DCRelay OutputNo2 independentScrew terminal Block TypeNoneNone96×96 mmNoneNoneNone-
1 Piece(s) 16 Day(s) or more -Relay contact1SSR Breakdown / Heater Breakage100 to 240 VACRelay OutputNo4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block Type4196×96 mmNoneNoneNone-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)