(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini TEC (MT Type)【5,000 Pieces Per Package】

Mini TEC (MT Type)

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, screw diameter (after insertion) M(mm) 1.6 length (after insertion)
[L](D = screw diameter M) 2D without notch
[Shape] Standard
[Length]B (mm) 3.0

Part Number

Configured Part Number is shown.

BRM1.6-3.0

Part Number
BRM1.6-3.0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

5,000 Pieces Per Package

1 Pack(s) 24 Day(s) or more 10

Loading...

  1. 1

Basic Information

Screw Dia. M (after insertion)(mm) 1.6 Type Press Fitting Material Brass
Screw Type Metric (coarse) Thread Length L (after insertion) (D = Thread Dia. M) 2D Notch No
Shape Standard Length B(mm) 3.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)