(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carrier Handle (CA-160-P, -215-P)

Part Number

Configured Part Number is shown.

 
Part Number
CA-160-P
CA-215-P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Mounting Method Details
1 Piece(s) Same day 10160Usage Of Flush Bolt With M4 Hexagonal socket head
1 Piece(s) 18 Day(s) or more 10215Usage Of Flush Bolt With M5 Hexagonal socket head

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Mounting Method Round hole Main Body, Surface Treatment No
Additional Function No Allowable Load(N) 400 Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)