(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Fork Nails

SP Fork Nails

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]Small pack or nail. [Applications]Suitable for fixing barbed wires and steel wires. [Specifications]Material: Steel

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
46846
46851
Part NumberMinimum order quantityVolume DiscountDays to ShipLength Nail Head Diameter
(mm)
Standard dimensions
(mm)
1 Piece(s) 14 Day(s) or more 191818×19
1 Piece(s) 14 Day(s) or more 5088×50

Loading...

  1. 1

Basic Information

Type Nails Material Iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)