(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Bracket S3060 (SFJ-A04)

Angle Bracket S3060 SFJ-A04

SF equal angle steel bracket S3060. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 34 g (single item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFJ-A04

 
Part Number
SFJ-A04
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Surface Treatment Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 12 Day(s) or more AnodizedSingle Item-

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Series SUS SF30 Series (8mm Groove width Type) Applicable Frame Width(mm) 30 / 60
Number of the Applicable Slots Groove of a Row / 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Tap Without Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)