(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Bracket L50100

Angle Bracket L50100

SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket L50100, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 191 g (single Item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-A26
SFJ-A26B
SFK-A26
SFK-A26S
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Surface Treatment Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more AnodizedSingle Item-
1 Piece(s) 16 Day(s) or more Black Anodize TreatmentSingle Item-
1 Piece(s) 16 Day(s) or more AnodizedKitSteel
1 Piece(s) 16 Day(s) or more AnodizedKitStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 50 / 100
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Tap Without Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)