(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket GW100

Hard Bracket GW100

SF-40/45 L size, groove width 10 mm type. Hard bracket GW100, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 375 g (single item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-N72
SFJ-N72T
SFK-N72
SFK-N72P
SFK-N72S
SFK-N72T
Part NumberMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Without TapSingle Item-
1 Piece(s) 12 Day(s) or more With TapSingle Item-
1 Piece(s) 15 Day(s) or more Without TapKitSteel
1 Piece(s) 11 Day(s) or more With TapKitStainless Steel
1 Piece(s) 15 Day(s) or more Without TapKitStainless Steel
1 Piece(s) 11 Day(s) or more With TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Triangle Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 100
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Main Body Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)