(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket L4080

Hard Bracket L4080

SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment, (black: black anodizing). Right angle surface machined finish. Weight: 154 g (single item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-B06
SFJ-N06
SFJ-N06T
SFK-B06
SFK-N06
SFK-N06P
SFK-N06S
SFK-N06T
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Surface Treatment Tap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more -Black Anodize TreatmentWithout TapSingle Item-
1 Piece(s) 12 Day(s) or more -AnodizedWithout TapSingle Item-
1 Piece(s) 16 Day(s) or more -AnodizedWith TapSingle Item-
1 Piece(s) 16 Day(s) or more -Black Anodize TreatmentWithout TapKitSteel
1 Piece(s) 12 Day(s) or more 10AnodizedWithout TapKitSteel
1 Piece(s) 16 Day(s) or more -AnodizedWith TapKitStainless Steel
1 Piece(s) 12 Day(s) or more -AnodizedWithout TapKitStainless Steel
1 Piece(s) 16 Day(s) or more -AnodizedWith TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 40 / 80
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)