(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket L40-S-L

Hard Bracket L40-S-L

SF common parts. Bracket that connects SF-30 and SF-40 series. [Specifications]Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 68 g, Environment: RoHS10 compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-N53
SFJ-N53T
SFK-N53
SFK-N53P
SFK-N53S
SFK-N53T
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Tap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more A6N01S-T5Without TapSingle Item-
1 Piece(s) 16 Day(s) or more A6N01S-T5With TapSingle Item-
1 Piece(s) 16 Day(s) or more A6N01SS-T5Without TapKitSteel
1 Piece(s) 16 Day(s) or more A6N01SS-T5With TapKitStainless Steel
1 Piece(s) 16 Day(s) or more A6N01SS-T5Without TapKitStainless Steel
1 Piece(s) 16 Day(s) or more A6N01SS-T5With TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 30 / 40
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Main Body Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)