(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket S3090 (SFK-N10P)

Hard Bracket S3090 SFK-N10P

SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 178 g (single item). Environment: RoHS10 compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFK-N10P

 
Part Number
SFK-N10P
Part NumberMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more With TapKitStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF30 Series (8mm Groove width Type) Applicable Frame Width(mm) 90
Number of the Applicable Slots 3-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Main Body Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)