(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket S50 / SG50 (SFJ-N45)

Hard Bracket S50 / SG50 SFJ-N45

Please check the PDF for the product image of the SF standard parts SG51. [Specifications]Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 89 g (S50) (single item), 203 g (SG50) (single item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFJ-N45

 
Part Number
SFJ-N45
Part NumberMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Without TapS-Type Component-

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF30 Series (8mm Groove width Type) Applicable Frame Width(mm) 50
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Main Body Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)