(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket SSW2040 (Part Numbers)

Hard Bracket SSW2040

SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 60 g (single item). Environment: RoHS10 compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-N15
SFJ-N15T
SFK-N15
SFK-N15P
SFK-N15S
SFK-N15T
Part NumberMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Without TapSingle Item-
1 Piece(s) 16 Day(s) or more With TapSingle Item-
1 Piece(s) 12 Day(s) or more Without TapKitSteel
1 Piece(s) 12 Day(s) or more With TapKitStainless Steel
1 Piece(s) 15 Day(s) or more Without TapKitStainless Steel
1 Piece(s) 12 Day(s) or more With TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF20 Series (6mm Groove width Type) Applicable Frame Width(mm) 40
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Main Body Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)