(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Non-Rotating Hard Bracket SS

Non-Rotating Hard Bracket SS

SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. With anti-rotation function. Weight: 15 g (single item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-B58
SFJ-N58
SFJ-N58T
SFK-B58
SFK-N58
SFK-N58P
SFK-N58S
SFK-N58T
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Surface Treatment Tap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 12 Day(s) or more Black Anodize TreatmentWithout TapSingle Item-
1 Piece(s) 16 Day(s) or more AnodizedWithout TapSingle Item-
1 Piece(s) 16 Day(s) or more AnodizedWith TapSingle Item-
1 Piece(s) 12 Day(s) or more Black Anodize TreatmentWithout TapKitSteel
1 Piece(s) 16 Day(s) or more AnodizedWithout TapKitSteel
1 Piece(s) 16 Day(s) or more AnodizedWith TapKitStainless Steel
1 Piece(s) 16 Day(s) or more AnodizedWithout TapKitStainless Steel
1 Piece(s) 16 Day(s) or more AnodizedWith TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series SUS SF20 Series (6mm Groove width Type) Applicable Frame Width(mm) 20
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)